Stone Veneer - Ancient Villa Ledgestone™Stone Veneer - Ancient Villa Ledgestone™Stone Veneer - Ancient Villa Ledgestone™Stone Veneer - Ancient Villa Ledgestone™Stone Veneer - Ancient Villa Ledgestone™
View previous images
View next images

Stone Veneer - Ancient Villa Ledgestone™

A blend of regular and irregular shapes, Ancient Villa Ledgestone stone veneer is the epitome of rustic charm. Add Mediterranean allure to interiors and outdoor structures with large, patchwork stone design.

Ancient Villa Ledgestone Top Features

Rustic Charm
A blend of regular and irregular shapes reminiscent of the countryside

Rich Colors
Each color palette provides an extensive range of light and dark tones

Specification
  • Dimensions (approx): 2" - 12" H x 5" - 16" L
    Colors: Chianti, Sevilla™, Solstice, Umber Creek, Palisades

Technical specification
  • Unique ref.ancient-villa-ledgestone-veneer
  • Collection setStone Veneer
  • CollectionLedge
  • TypeObject (single object)
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States