Brick Veneer - Cultured Brick® Veneer – Handmade BrickBrick Veneer - Cultured Brick® Veneer – Handmade BrickBrick Veneer - Cultured Brick® Veneer – Handmade BrickBrick Veneer - Cultured Brick® Veneer – Handmade Brick
View previous images
View next images

Brick Veneer - Cultured Brick® Veneer – Handmade Brick

This brick veneer is inspired by the warmth of old brick structures from the American East Coast. Depending on your color and design choices, this brick veneer can be warm and charming or industrial and modern.

Handmade Brick Top Features

Mix of Styles
2 color options for creating both classic and contemporary looks

Original Color
Light and dark hues replicate traditional handmade brick

Contrasting Grout
Contrasting grout lines add drama and interest to your space 

Specification
  • Dimensions (approx): 2.75" H x 8.19" L
    Colors: Carbon™, Canvas™, Moroccan Sand, Titanium™

Technical specification
  • Unique ref.brick-veneer-handmade-brick-veneer
  • Collection setBrick Veneer
  • CollectionBrick
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainBrick
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF10
  • Uniclass 1.4 DescriptionBrick/Block walling
  • Uniclass 2.0 CodeSS-25-12-10
  • Uniclass 2.0 DescriptionBrick Panel Wall Systems
  • Uniclass 2015 CodeSs_25_12_10
  • Uniclass 2015 DescriptionBrick panel wall systems
  • NBS Reference Code25-12-10
  • NBS Reference DescriptionBrick Panel Wall Systems
  • OmniClass Number23-15 15 15
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States