Brick Veneer - Cultured Brick® Veneer – Used BrickBrick Veneer - Cultured Brick® Veneer – Used Brick
View previous images
View next images

Brick Veneer - Cultured Brick® Veneer – Used Brick

Used Brick veneer embodies the classic charm of New England brickwork. Add industrial energy or charming warmth to a multitude of projects.

Used Brick Top Features

An Unearthed Look
A gritty, worn surface emulates the texture of authentic brick

Design Versatility
Elevate your space to warm and charming or industrial and modern

Rich Depth
Underlying hues of dark reds and earthy browns capture the essence of original brick

Specification
  • Dimensions (approx): 2.375" - 2.625" H x 7.875" - 8.125" L
    Colors: Antique Red, High Desert

Technical specification
  • Unique ref.brick-veneer-used-brick-veneer
  • Collection setBrick Veneer
  • CollectionBrick
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainBrick
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF10
  • Uniclass 1.4 DescriptionBrick/Block walling
  • Uniclass 2.0 CodeSS-25-12-10
  • Uniclass 2.0 DescriptionBrick Panel Wall Systems
  • Uniclass 2015 CodeSs_25_12_10
  • Uniclass 2015 DescriptionBrick panel wall systems
  • NBS Reference Code25-12-10
  • NBS Reference DescriptionBrick Panel Wall Systems
  • OmniClass Number23-15 15 15
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States