Stone Veneer - Cast-Fit®Stone Veneer - Cast-Fit®Stone Veneer - Cast-Fit®
View previous images
View next images

Stone Veneer - Cast-Fit®

Cast-Fit stone veneer brings understated European luxe to modern design. Muted colors make this a sophisticated choice for commercial and residential projects.

Cast-Fit Top Features

Sleek & Sophisticated
Soft hues bring sophistication to any space

Two-Toned
Adds interest with subtle shifts between light and dark tones

Smooth Surface
A clean, smooth surface complements a contemporary design

Large Format
Its unique scale makes it appropriate for both commercial and residential projects

Specification
  • Available Dimensions (approx): 7.625" H x 15.625" L and 11.625" H x 23.625" L
    Colors: Carbon, French Gray™, Parchment™

Technical specification
  • Unique ref.cast-fit-veneer
  • Collection setStone Veneer
  • CollectionAshlar
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States