Stone Veneer - Cobblefield®Stone Veneer - Cobblefield®Stone Veneer - Cobblefield®Stone Veneer - Cobblefield®Stone Veneer - Cobblefield®
View previous images
View next images

Stone Veneer - Cobblefield®

Cobblefield stone veneer is designed to emulate the architecture of rural 19th-century America. Its detailed yet rugged refinement makes it equally at home in residential or commercial settings.

Cobblefield Top Features

19th Century Style
Emulates the rugged refinement of 19th century America making it perfect for classic designs

Tailored Lines
Elegant spaces are complemented by a chiseled-cut surface

Specification
  • Dimensions (approx): 2" - 8" H x 4" - 20" L
    Colors: Chardonnay, Desert Blend®, Gray, San Francisco, Texas Cream, Echo Ridge®

Technical specification
  • Unique ref.cobblefield-veneer
  • Collection setStone Veneer
  • CollectionAshlar / Random Ashlar
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States