Set your location and language to prioritise localised information. Continue
Stone Veneer - Coral Stone

Stone Veneer - Coral Stone

Coral Stone is designed with minimalist fossil patterns and underscores contemporary design beautifully. This detailed stone veneer works as a refreshing ashlar or repeating pattern in residential or commercial settings.

Coral Stone Top Features

Make an Impression
Delicate fossil patterns and surface characteristics create a unique design for any space

Fresh Color
Brighten your space with a light, shell-inspired hue

Customizable Pattern
Can be installed as a random ashlar or as a repeating pattern

Specification
  • Dimensions (approx): 4" - 12" H x 4" - 16" L
    Colors: Fossil Reef

Technical specification
  • Unique ref.coral-stone-veneer
  • Product familyStone Veneer
  • Product groupAshlar
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • ETIM CodeEC003074
  • ETIM NameInterior brick veneer
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • OmniClass TitleWall Stone Facing
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States