Stone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country LedgestoneStone Veneer - Country Ledgestone
View previous images
View next images

Stone Veneer - Country Ledgestone

Country Ledgestone stone veneer is easy to install and offers an extensive color palette that helps differentiate one ledgestone from another.

Country Ledgestone Top Features

Installer-Friendly
Dry grout look makes installation quick and easy

An Artist's Palette
An extensive variety of colors makes it easy to incorporate a stone facade into any space.

Rugged & Linear
Stark, cut lines with rugged edges add drama to rustic and contemporary designs

Subtle Blends
Soft color gradients give depth of color that's never overpowering 

Specification
  • Dimensions (approx): 1.5" - 6.5" H x 4.25" - 22" L
    Colors: Aspen, Ashfall, Black Rundle, Bucks County, Caramel, Chardonnay, Echo Ridge®, Eucalyptus, Grand Mesa, Gunnison™, Hudson Bay®, Mojave, Red Rock, Sevilla™, Skyline, Umber Creek, Wheaton™, White Oak, Wolf Creek®

Technical specification
  • Unique ref.country-ledgestone-veneer
  • Collection setStone Veneer
  • CollectionLedge
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States