Stone Veneer - Dressed FieldstoneStone Veneer - Dressed FieldstoneStone Veneer - Dressed FieldstoneStone Veneer - Dressed FieldstoneStone Veneer - Dressed FieldstoneStone Veneer - Dressed Fieldstone
View previous images
View next images

Stone Veneer - Dressed Fieldstone

The rugged look of Dressed Fieldstone stone veneer complements any natural environment. Its rich texture and range of color enhance a multitude of architectural designs.

Dressed Fieldstone Top Features

Natural Environment
Varying shapes and sizes reflect the irregularity of natural stone

Multi-Faceted
Each color palette offers a broad spectrum of shades you can incorporate in your design or stone facade

Custom Fit
Different sizes allow you to be creative with the arrangement of stone during installation

Specification
  • Dimensions (approx): 2.5" - 14" H x 4" - 22" L
    Colors: Aspen, Bucks County, Chardonnay, Wolf Creek®, Echo Ridge®, Sevilla™

Technical specification
  • Unique ref.dressed-fieldstone-veneer
  • Collection setStone Veneer
  • CollectionRubble
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States