Stone Veneer - Drystack Ledgestone PanelStone Veneer - Drystack Ledgestone PanelStone Veneer - Drystack Ledgestone Panel
View previous images
View next images

Stone Veneer - Drystack Ledgestone Panel

The texture and variation of Drystack Ledgestone Panel stone veneer captures both light and shadow and its rustic color palette blends well with contemporary roofing and wall finishes. A panelized system features multiple stones that come in carefully-selected, pre-shaped incremental sizes to accommodate tight-fitted installation.

Drystack Ledgestone Panel Top Features

Rustic yet Contemporary
Rustic color palettes blend well with contemporary roofing and wall finishes

High Contrast
Texture and variation capture both light and shadow

Panelized System
Panelized system makes for easier and quicker installation.

Specification
  • Dimensions (approx): 6" H x 20" L and 6" H x 24" L.
    Colors: Melrose™, High Plains™, Rubicon™

Technical specification
  • Unique ref.drystack-ledgestone-panel-veneer
  • Collection setStone Veneer
  • CollectionLedge / Panels
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States