Stone Veneer - European Castle StoneStone Veneer - European Castle Stone
View previous images
View next images

Stone Veneer - European Castle Stone

European Castle Stone stone veneer embodies the stateliness and class of Old-World stone work. Patented interlocking mortar grooves create a groutless appearance for elegant interiors and exteriors.

European Castle Stone Top Features

Timeless Piece
An Old World feel that remains contemporary

Earth Tones
Color palettes feature a mix of earth tones balanced with lighter hues

Make a Statement
Groutless appearance fit for stately exteriors and grand interiors alike

Specification
  • Dimensions (approx): 2" - 12" H x 4" - 16" L
    Colors: Bucks County, Chardonnay

Technical specification
  • Unique ref.european-castle-stone-veneer
  • Collection setStone Veneer
  • CollectionAshlar / Random Ashlar
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States