Stone Veneer - Hewn Stone™Stone Veneer - Hewn Stone™Stone Veneer - Hewn Stone™Stone Veneer - Hewn Stone™
View previous images
View next images

Stone Veneer - Hewn Stone™

Hewn Stone stone veneer brings the chic solemnity of castle-work to modern architecture with rough textures and smooth colors. Inspirational patterns and five unique sizes offer ultimate customization in design for any stone project.

Hewn Stone Top Features

Minimalist Features
Muted neutral colors and clean lines capture the essence of "new modern" stone facade

Ultimate Customization
Available in 5 different sizes for many design options

Specification
  • Available Dimensions (approx): 3" H x 8" L, 3" H x 14" L, 5" H x 14" L, 5" H x 22" L and 8" H x 22" L
    Colors: Arctic, Foundation, Span, Talus

Technical specification
  • Unique ref.hewn-stone-veneer
  • Collection setStone Veneer
  • CollectionAshlar / Random Ashlar
  • Date of publishing2020-11-03
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • UNSPSC nameStone bricks
  • UNSPSC code30131604
  • Uniclass 1.4 CodeJF2
  • Uniclass 1.4 DescriptionStone walling
  • Uniclass 2.0 CodeSS-25-20-55-55
  • Uniclass 2.0 DescriptionNatural Stone Cladding Systems
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • NBS Reference Code25-20-55-55
  • NBS Reference DescriptionNatural Stone Cladding Systems
  • CSI MasterFormat 2014 Code04 43 13
  • CSI MasterFormat 2014 TitleStone Masonry Veneer
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America
Canada
United States