Publish your products
Diesel Generator, 4BT3.3, 25-60 kW, 60Hz
Cummins

Diesel Generator, 4BT3.3, 25-60 kW, 60Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

  • Cummins® heavy-duty engine - Rugged 4- cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation. Optional features include alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Fuel Tanks - Dual wall sub-base fuel tanks are also available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
Specification
  • Generator Model Hz Prime kVA / kW Standby kVA / kW Rating Fuel Type
    C25D6 60 28 / 23 31 / 25 25 Diesel
    C30D6 60 34 / 27 38 / 30 30 Diesel
    C35D6 60 40 / 32 44 / 35 35 Diesel
    C40D6 60 45 / 36 50 / 40 40 Diesel
    C50D66056/4562/5050Diesel
    C60D66067/5475/6060Diesel

Technical specification
  • Unique ref.4bt3-3-diesel-generator
  • Product familyElectricity Generation Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit