Publish your products
Diesel Generator, India, 4BTAA3.3-G14, 44-66 kVA, 50Hz
Cummins

Diesel Generator, India, 4BTAA3.3-G14, 44-66 kVA, 50Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby and Prime Power duty applications.

Cummins medium-duty engine - Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability and class H insulation.

Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

Control system - The PowerStart® electronic control is standard equipment for 50 Hz products. It provides total genset system integration, including auto remote start/stop, precise frequency and voltage regulation, alarm and status message display.

Enclosures - Optional sound attenuated enclosures are available.

Warranty - Backed by a comprehensive warranty and worldwide distributor network.

Specification
  • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
    C44D5e5040 / 3244 / 3544Diesel
    C44D5IE5040 / 3244 / 3544Diesel
    C55D5e5050 / 4055 / 4455Diesel
    C55D5IE5050 / 4055 / 4455Diesel
    C66D5e5060 / 4866 / 5366Diesel
    C66D5IE5060 / 4866 / 5366Diesel
Technical specification
  • Unique ref.diesel-generator-india-4btaa33-g14-44-66-kva-50hz
  • Product familyElectricity Generation Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Caribbean Netherlands
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Cayman Islands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Collectivity of Saint Martin
Chad
Paraguay
Nauru
Denmark
Christmas Island
Costa Rica
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Curaçao
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Dominica
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Dominican Republic
Djibouti
Venezuela
Norfolk Island
France
India
El Salvador
Egypt
Northern Mariana Islands
Germany
Indonesia
Greenland
Equatorial Guinea
Palau
Gibraltar
Iraq
Grenada
Eritrea
Papua New Guinea
Greece
Israel
Guadeloupe
Eswatini
Pitcairn Islands
Guernsey
Japan
Guatemala
Ethiopia
Samoa
Hungary
Jordan
Haiti
Gabon
Solomon Islands
Iceland
Kazakhstan
Honduras
Ghana
Timor-Leste
Ireland
Kuwait
Jamaica
Guinea
Tokelau
Isle of Man
Kyrgyzstan
Martinique
Guinea-Bissau
Tonga
Italy
Laos
Mexico
Kenya
Tuvalu
Jersey
Lebanon
Montserrat
Lesotho
United States Minor Outlying Islands
Latvia
Macau
Nicaragua
Liberia
Vanuatu
Liechtenstein
Malaysia
Panama
Libya
Wallis and Futuna
Lithuania
Maldives
Puerto Rico
Madagascar
Luxembourg
Mongolia
Saint Kitts and Nevis
Malawi
Malta
Myanmar (Burma)
Saint Lucia
Mali
Moldova
Nepal
Saint Pierre and Miquelon
Mauritania
Monaco
Oman
Saint Vincent and the Grenadines
Mauritius
Montenegro
Pakistan
Saint-Barthélemy
Mayotte
Netherlands
Palestine
Sint Maarten
Morocco
North Macedonia
Philippines
The Bahamas
Mozambique
Norway
Qatar
Trinidad and Tobago
Namibia
Poland
Saudi Arabia
Turks and Caicos Islands
Niger
Portugal
Singapore
U.S. Virgin Islands
Nigeria
Romania
South Korea
Republic of the Congo
San Marino
Sri Lanka
Reunion
Serbia
Taiwan
Rwanda
Slovakia
Tajikistan
Saint Helena
Slovenia
Thailand
São Tomé and Príncipe
Spain
Türkiye
Senegal
Svalbard and Jan Mayen
Turkmenistan
Seychelles
Sweden
United Arab Emirates
Sierra Leone
Switzerland
Uzbekistan
Somalia
Ukraine
Vietnam
South Africa
United Kingdom
Yemen
South Sudan
Vatican City
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe