Publish your products
Diesel Generator, India, X2.5 Series, 12-22 kW, 15-28 kVA, 50/60Hz
Diesel Generator, India, X2.5 Series, 12-22 kW, 15-28 kVA, 50/60Hz
    Cummins

    Diesel Generator, India, X2.5 Series, 12-22 kW, 15-28 kVA, 50/60Hz

    PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

    This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby, Prime Power, and Continuous Duty applications.

    Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

    Optional excitation boost system (EBS) - Offers enhanced motor starting and fault clearing short circuit capability.

    Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads and fault clearing short-circuits capability.

    Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

    Control system - The PowerStart® control, microprocessor-based generator set monitoring and control system provides a simple operator interface to the generator set, manual and remote start/stop control and shutdown fault indication.

    Enclosures - Optional weather-protective and sound attenuated enclosure.

    Warranty - Backed by a comprehensive warranty and worldwide distributor network.

    Specification
    • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
      C12D66013.6 / 10.915 / 1212Diesel
      C12D6T6014 / 11.215.4 / 12.312Diesel
      C16D66018 / 1520 / 1616Diesel
      C16D6T6018 / 14.419.8 / 15.816Diesel
      C17D55015 / 1216.5 / 1317Diesel
      C17D5T5015.4 / 12.316.9 / 13.517Diesel
      C20D66022 / 1825 / 2020Diesel
      C20D6T6023 / 18.425.3 / 20.220Diesel
      C22D55020 / 1622 / 1822Diesel
      C22D5T5020 / 1622 / 17.622Diesel
      C22DVT5020 / 1622 / 17.622Diesel
      C28D55025 / 2027.5 / 2228Diesel
      C28D5T5025 / 2027.5 / 2228Diesel
    Technical specification
    • Unique ref.diesel-generator-india-x25-series-12-22-kw-15-28-kva-50-60hz
    • Product familyElectricity Generation Units
    • Product groupDiesel Generator Sets
    • TypeObject (single object)
    • Date of publishing2026-03-30
    • Edition number1
    Related
    • Material mainSteel
    • Designed inIndia
    • Manufactured inIndia
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Caribbean Netherlands
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Cayman Islands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Collectivity of Saint Martin
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Costa Rica
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Curaçao
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Dominica
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Dominican Republic
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    El Salvador
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Greenland
    Equatorial Guinea
    Palau
    Gibraltar
    Iraq
    Grenada
    Eritrea
    Papua New Guinea
    Greece
    Israel
    Guadeloupe
    Eswatini
    Pitcairn Islands
    Guernsey
    Japan
    Guatemala
    Ethiopia
    Samoa
    Hungary
    Jordan
    Haiti
    Gabon
    Solomon Islands
    Iceland
    Kazakhstan
    Honduras
    Ghana
    Timor-Leste
    Ireland
    Kuwait
    Jamaica
    Guinea
    Tokelau
    Isle of Man
    Kyrgyzstan
    Martinique
    Guinea-Bissau
    Tonga
    Italy
    Laos
    Mexico
    Kenya
    Tuvalu
    Jersey
    Lebanon
    Montserrat
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Macau
    Nicaragua
    Liberia
    Vanuatu
    Liechtenstein
    Malaysia
    Panama
    Libya
    Wallis and Futuna
    Lithuania
    Maldives
    Puerto Rico
    Madagascar
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Malawi
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mali
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritania
    Monaco
    Oman
    Saint Vincent and the Grenadines
    Mauritius
    Montenegro
    Pakistan
    Saint-Barthélemy
    Mayotte
    Netherlands
    Palestine
    Sint Maarten
    Morocco
    North Macedonia
    Philippines
    The Bahamas
    Mozambique
    Norway
    Qatar
    Trinidad and Tobago
    Namibia
    Poland
    Saudi Arabia
    Turks and Caicos Islands
    Niger
    Portugal
    Singapore
    U.S. Virgin Islands
    Nigeria
    Romania
    South Korea
    Republic of the Congo
    San Marino
    Sri Lanka
    Reunion
    Serbia
    Taiwan
    Rwanda
    Slovakia
    Tajikistan
    Saint Helena
    Slovenia
    Thailand
    São Tomé and Príncipe
    Spain
    Türkiye
    Senegal
    Svalbard and Jan Mayen
    Turkmenistan
    Seychelles
    Sweden
    United Arab Emirates
    Sierra Leone
    Switzerland
    Uzbekistan
    Somalia
    Ukraine
    Vietnam
    South Africa
    United Kingdom
    Yemen
    South Sudan
    Vatican City
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit