Publish your products
Diesel Generator, S17 Centum Series
Cummins

Diesel Generator, S17 Centum Series

Built on a groundbreaking 17-liter engine platform, the S17 is a revolutionary power generation solution that embodies our company's century-long legacy of engineering excellence and innovation. This purpose-built solution was designed from a clean sheet with the sole focus of delivering 1000kW of power generation within a compact footprint, specifically to meet the demands of urban environments for high-performance, cost-efficient power solutions.

Designed for a variety of critical applications

Commercial buildings

Your business doesn’t wait — and neither should your power. Rely on the compact, high-performance S17 Centum Series generator sets, built for the modern workplace and designed to deliver seamless power, keeping your operations running — whether in a high-rise, co-working hub, or mixed-use complex.

Healthcare

From life-support systems to surgical suites, power in healthcare must be continuous, reliable, and guaranteed. The S17 Centum Series generator sets are engineered to support evolving healthcare infrastructure with greater uptime and reduced complexity.

Water treatment

Uninterrupted power is mission-critical for water and wastewater treatment operations. This high-performance line of generator sets is built on a next-gen engine platform to meet the demanding needs of water infrastructure with exceptional reliability and efficiency. A trusted solution for municipal utilities and industrial operators powering the systems we depend on every day.

Government and public buildings

Essential services for the community rely on unwavering power. The S17 Centum Series generator sets provide dependable backup, ensuring critical operations in government facilities, emergency services, and community centers remain operational and safe for everyone.

Specification
  • Specifications

    • Right-sized power, precisely where needed
      • Compact footprint saves valuable space and simplifies installation.
      • Industry-leading power density ensures you get more energy output without needing a larger generator.
    • Lower cost of ownership
      • Designed to reduce both upfront and lifecycle operating expenses.
      • Offers longer service intervals with increased reliability and affordability.
      • Features lower average annual maintenance costs.
      • Includes an industry-leading 3-year base warranty.
      • Backed by Cummins' extensive distribution network with dependable service coverage wherever your operations are.
    • Proven reliability
      • Backed by over 25,000 hours of rigorous testing and validation, the S17 is engineered to deliver the proven reliability and performance customers expect from Cummins.
      • By taking a clean-sheet approach and purpose-building it for power generation, the S17 elevates sustained performance while maximizing power density to an entirely new level.
    • Sustainable by design
      • Powering the future: Engineered with sustainability at its core, it supports compatibility with paraffinic fuels such as HVO, enabling cleaner, more sustainable power generation.
      • Lightweight, compact design minimizes material usage and lowers transportation costs, delivering a more efficient and environmentally responsible solution.

    Frequency: 60 Hz

    Rated forkWkVA
    Standby600 - 1000750 - 1250

    Certification: EPA Tier 2, UL 2200

    Product Availability: North America

Technical specification
  • Unique ref.s17-centum-series-diesel-generator
  • Product familyElectricity Generation Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2025-11-27
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit