Wall Cladding Stonepanel® InfercoaWall Cladding Stonepanel® InfercoaWall Cladding Stonepanel® InfercoaWall Cladding Stonepanel® Infercoa
View previous images
View next images
CUPA STONE

Wall Cladding Stonepanel® Infercoa

Dark-toned, natural slate extracted directly from our quarry in Portugal. Rustic and natural in appearance, the panels are characterized by its rough texture. Natural oxidation.

Specification
  • STONEPANEL by CUPA STONE is composed of pieces of natural stone mounted on a cement base, and reinforced with fiberglass mesh to avoid the risk of them becoming detached. The base measures barely 3 cm (1.18 in), allowing for the easy mounting of slabs and rustic or antiqued blocks. The panels are installed in a Z-shaped form to enhance the cosmetic appearance of the work.

Technical specification
  • Unique ref.stonepanel-infercoa
  • Collection setCladding
  • CollectionWall Cladding Natural Stone panel
  • TypeObject (single object)
  • Date of publishing2020-08-21
  • Edition number1
  • Height (mm)200
  • Width (mm)600
Related
  • Material mainSlate
  • Designed inSpain
  • Manufactured inPortugal
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameStone tiles or flagstones
  • UNSPSC code30131702
  • Uniclass 2015 CodeSs_25_20_85_55
  • Uniclass 2015 DescriptionNatural stone cladding systems
  • CSI MasterFormat 2014 Code09 75 13
  • CSI MasterFormat 2014 TitleStone Wall Facing
  • OmniClass TitleWall Stone Facing
  • OmniClass Number23-15 15 15 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
Christmas Island
Lesotho
Tuvalu
Jersey
Martinique
Cocos (Keeling) Islands
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Georgia
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Hong Kong
Madagascar
Vanuatu
Lithuania
Nicaragua
India
Malawi
Luxembourg
Panama
Indonesia
Mali
Macedonia (FYROM)
Puerto Rico
Kazakhstan
Mauritania
Malta
Saint Kitts and Nevis
Kyrgyzstan
Mauritius
Moldova
Saint Lucia
Laos
Mayotte
Monaco
Saint Pierre and Miquelon
Macau
Morocco
Montenegro
Saint Vincent and the Grenadines
Malaysia
Mozambique
Netherlands
Saint-Barthélemy
Maldives
Namibia
Norway
Sint Maarten
Mongolia
Niger
Poland
The Bahamas
Myanmar (Burma)
Nigeria
Portugal
Trinidad and Tobago
Nepal
Republic of the Congo
Romania
Turks and Caicos Islands
Pakistan
Reunion
Russia
U.S. Virgin Islands
Philippines
Rwanda
San Marino
United States
Singapore
Saint Helena
Serbia
Sri Lanka
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Sweden
Turkmenistan
Somalia
Switzerland
Uzbekistan
South Africa
Ukraine
Vietnam
South Sudan
United Kingdom
China
Sudan
Vatican City
Swaziland
Åland Islands
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe