Publish your products
Wall Cladding Stonepanel® Sabbia
Wall Cladding Stonepanel® Sabbia
Wall Cladding Stonepanel® Sabbia
Wall Cladding Stonepanel® Sabbia
    CUPA STONE
    Archived

    Wall Cladding Stonepanel® Sabbia

    Cream colored travertine with golden ruts and earth tones. Simply the brightest Stonepanel. STONEPANEL™ is the most efficient, safe, attractive, high-quality natural stone construction solution for cladding walls and facades. STONEPANEL™ natural stone installation system is certified throughout Europe.

    Specification
    • STONEPANEL by CUPA STONE is composed of pieces of natural stone mounted on a cement base, and reinforced with fiberglass mesh to avoid the risk of them becoming detached. The base measures barely 3 cm (1.18 in), allowing for the easy mounting of slabs and rustic or antiqued blocks. The panels are installed in a Z-shaped form to enhance the cosmetic appearance of the work.

    Technical specification
    • Unique ref.stonepanel-sabbia
    • Product familyCladding
    • Product groupWall Cladding Natural Stone panel
    • TypeObject (single object)
    • Date of publishing2020-08-21
    • Edition number1
    • Height (mm)200
    • Width (mm)600
    Related
    • Material mainStone
    • Designed inSpain
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702
    • Uniclass 2015 CodeSs_25_20_85_55
    • Uniclass 2015 DescriptionNatural stone cladding systems
    • CSI MasterFormat 2014 Code09 75 13
    • CSI MasterFormat 2014 TitleStone Wall Facing
    • OmniClass Number23-15 15 15 11
    • OmniClass TitleWall Stone Facing
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit