Publish your products
Fachada MC450 - AD - Básico Mecánico de 7"
Cuprum

Fachada MC450 - AD - Básico Mecánico de 7"

Mechanical joint façade system Wide range of studs according to the requirement of mezzanine anchors Options of external covers according to aesthetic requirements of the facade 2.5” inner view section Reinforced with connector profile Good thermal and acoustic performance Sealing elements: hermetic plug and hermetic gasket This façade system helps buildings seeking a Leed certification
Specification
  • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A4 (300 to 500 Storm) Air infiltration P4(9 to 3 Storm) Static air pressure V5 (>232 Hurricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
Technical specification
  • Unique ref.cuprum_mc450ad_solucion_mecanica_6_pulgadas_premium
  • TypeObject (single object)
  • Date of publishing2023-08-07
  • Edition number1
  • Height (mm)2000
  • Width (mm)2000
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inMexico
  • Manufactured inMexico
Classification
  • BIMobject CategoryWalls - Curtain wall
  • IFC classificationWall

Region availability

North America
Mexico
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit