Publish your products
CUPRUM  Casement door comertial series 50
CUPRUM  Casement door comertial series 50
CUPRUM  Casement door comertial series 50
    Cuprum

    CUPRUM Casement door comertial series 50

    Hinged door with internal or external opening option Skirting boards and beading customization option 54 mm frame and 3 or 6 in. skirtings 57mm frame depth system Presents the possibility of incorporating a key lock Glazing capacity up to 18 mm Recessed reinforcement system with straight aesthetics
    Specification
    • Assembly styles: 90° Assembly Glazings: 6, 9 and 18mm Water resistance A3 (200 A 299 Heavy Rain) Air infiltration P3 (26 a 10 Depression) Static air pressure V4 (196 a 232 Building) Thermal transmittance EE2 (5.5 a 4.5 Down) Acoustic performance AA4 32 to 39 High Standard)
    Technical specification
    • Unique ref.cuprum_puerta_batiente_comercial_serie_50
    • TypeObject (single object)
    • Date of publishing2023-05-31
    • Edition number1
    • Height (mm)2400
    • Width (mm)1000
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Door Openers
    • IFC classificationDoor

    Region availability

    North America
    Mexico