Publish your products
CUPRUM  Casement door series 45CE
CUPRUM  Casement door series 45CE
CUPRUM  Casement door series 45CE
CUPRUM  Casement door series 45CE
    Cuprum

    CUPRUM Casement door series 45CE

    External swing opening 52mm casement depth hinged window system It presents the possibility of incorporating multipoint cremone Glazing capacity up to 24 mm Perimeter reinforcement system in leaf and frame
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (> Hurricane) Air infiltration P5(< 3 Hurricane) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_puerta_batiente_serie_45CE
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)2400
    • Width (mm)1000
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Door Openers
    • IFC classificationDoor

    Region availability

    North America
    Mexico