Publish your products
Serie 60 - Ventana corrediza XO
Serie 60 - Ventana corrediza XO
Serie 60 - Ventana corrediza XO
Serie 60 - Ventana corrediza XO
Serie 60 - Ventana corrediza XO
    Cuprum

    Serie 60 - Ventana corrediza XO

    5.0 out of 5 stars5.0(7 reviews)
    Sliding window and door system with 56 mm frame depth and 57 mm central knot Perimeter reinforcement system in sheet and frame with brackets Its leaves weighing up to 100 kg allow maximum dimensions of 750 mm wide x 1800 mm high mosquito net option
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, and 9mm Water resistance A3 (200 a 299 Heavy Rain) Air infiltration P3 (26 to 10 Depression) Static air pressure V2 (123 to 146 Bussines) Thermal transmittance EE2 (5.5 to 4.5 Low) Acoustic performance AA2 20 to 25 Low)
    Technical specification
    • Unique ref.cuprum_ventana_corrediza_serie_60
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)1800
    • Width (mm)750
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow

    Region availability

    North America
    Mexico