Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
cuprum/products/e453a3cf-8ccf-4319-b8e9-5d675a881154
Home
Categories
Windows
Fixed Frames
Serie 140 - Ventana fija con 2 intermedios verticales
Unavailable in United States
Cuprum
Follow
Serie 140 - Ventana fija con 2 intermedios verticales
Eurovent classic - series 140, fixed window 3 sash vertical profile. finishes White Coating 100, Anodized Dark Bronze 084, and Clear Anodic Finish 011. Glazing (9mm and 24mm).
Download
Specification
Specification
Assembly styles: 90° Assembly Glazings: 6, and 18mm Water resistance A5 (500 Storm) Air infiltration P5 (< 3 Storm) Static air pressure V5 (>232 Building) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA3 26 to 31 Standard)
Technical specification
Technical specification
Unique ref.
cuprum_ventana_fija_serie_140_con_2_intermedios_verticales
Type
Object (single object)
Date of publishing
2023-05-22
Edition number
1
Height (mm)
2000
Width (mm)
2000
Links
Links
Product url
https://cuprum.com/construccion/producto/fijos-classic
Installation instructions
https://cuprum.com/wp/wp-content/uploads/2023/05/ec_fijo35_50_60_70_140_2023-1.pdf
Technical description
https://cuprum.com/wp/wp-content/uploads/2022/02/FT-Fijos-Classic-1.pdf
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
Mexico
Manufactured in
Mexico
Classification
Classification
BIMobject Category
Windows - Fixed Frames
IFC classification
Window
Region availability
North America
Mexico
Similar products
Cuprum
Serie 80 AD - Ventana fija
Download
Aluprof
MB-45 Window 2-sash Fixed
4.8
(
38
)
Download
Marvin
Modern Direct Glaze Rectangle Window
4.5
(
19
)
Download
Aluprof
MB-45 Window 4-sash Fixed
4.8
(
48
)
Download
Aluprof
MB-45 Window 6-sash Fixed
4.8
(
17
)
Download
Marvin
Vivid Specialty Shape Window
Download