Publish your products
CWS Stainless Steel Air Bar
Archived

CWS Stainless Steel Air Bar

Air fragrance dispenser Paradise Stainless Steel Air Bar for 2 x 80-ml fragrance cartridges. Targeted scent release via blowers at the front. Duo-cartridge system enables an automatic change from active to reserve cartridge. Cartridge reach ca. 3 months (depending on setting). Intuitive user interface inside the dispenser for a room specific setting of the intensity with 4 levels. Dispenser reach approx. 12 m². Day-night control (light sensor) preserving resources. Service light at the front. Housing made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock . Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Air Bar: 7663000 Fragrances: CWS Sweet Orange: 630000, CWS Flower Rain: 631000, CWS Peach Heaven: 632000, CWS Ocean Fresh: 633000, CWS Summer Sense: 634000, CWS Forest Soul: 635000, CWS Silent Wood: 636000, CWS Secret Spa: 637000, CWS Magic Fruit: 638000
Technical specification
  • Unique ref.7663000
  • Product familyCWS ParadiseLine Stainless Steel
  • Product groupAir fragrance dispenser
  • TypeObject (single object)
  • Date of publishing2015-09-17
  • Edition number1
  • Height (mm)87
  • Width (mm)326
  • Depth (mm)82
Related
  • Material mainStainless steel
  • Material secondaryPBT
  • Designed inGermany
  • Manufactured inSwitzerland
  • Weight Net (Kg)1.24
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit