Publish your products
Cylinda dishwasher DM 285 FI
Cylinda

Cylinda dishwasher DM 285 FI

DM 285 Fi is a fully integrated dishwasher for installation supplied without the front cover. The custom wooden door shall measure B 596 x H (max) 717 mm. The DM 285 Fi is very quiet, 44dB, spacious and has a full 8 wash programs include a auto disk, and a normal one-hour program.
Technical specification
  • Unique ref.9200813
  • Product familyKitchen
  • Product groupDishwasher
  • TypeObject (single object)
  • Date of publishing2014-01-02
  • Edition number1
  • Height (mm)920
  • Width (mm)597
  • Depth (mm)550
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)41
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit