Archived

E.SYBOX + E.SYTANK

e.sybox is a patented booster system, unique in its category, with high performances, efficient, compact, easy and satisfying in the use both for the installer and the final user.
When e.sybox mini is the solution for water boosting in small dwellings, e.sybox offers the same advantages in collective residential applications, such as villas or condos. Wireless technology allows to set up booster sets up to 4 pumps.
Operating range: capacity up to 240 l/min; head up to 65 m.
Liquid temperature range: from 0°C to +35°C for domestic use for other use: from 0°C to +40°C.
Insulation: Horizontal or vertical fixed position.
Maximum operating pressure: 8 bar (800 kPa).
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details