Publish your products
Distinctive 24" Microwave, Stainless Steel, 1100 W
Dacor
Archived

Distinctive 24" Microwave, Stainless Steel, 1100 W

Style, innovation and convenience abound in this countertop microwave. Sensor technology takes the guesswork out of cooking by setting the cook time and power level for you based on the food's moisture level. Just as convenient is the on-unit menu label with automatic settings for traditional microwave foods such as popcorn, baked potatoes and ground meat. We've even included an Auto Start option that allows you to program the microwave to begin cooking at a designated time, so your meal is ready when you walk in the door. What could be easier or more convenient?

Main Features
  • 1,100 Watts of power for fast reheating and cooking
  • Sensor Technology automatically adjusts time and temperature for 9 popular microwave favorites including popcorn, reheat, fresh vegetables, frozen entrées, rice, baked potatoes, ground meat, and poultry, as well as fish and seafood
  • Menu Options provide 6 convenience selections to assist with meal preparation - Breakfast, Lunch, 15 Minute Recipes, Defrost, From The Pantry and Beverages
  • Keep Warm lets you keep hot foods hot up to 30 minutes after cooking is finished with no loss of quality
  • Three Defrost Options quickly defrost meats and poultry by weight. Specific programs for each category assures excellent, even results
  • Auto Start Option allows you to program the microwave to begin cooking at a designated time
  • Easy Minute provides users one minute of high power cooking at a touch
  • 2.0 Cubic Feet Capacity perfect for large families or entertaining
  • Perfect for stand alone or built-in installations
Technical specification
  • Unique ref.dacor-65
  • Product familyCookers, Ovens, Stoves
  • Product groupDistinctive
  • TypeObject (single object)
  • Date of publishing2012-11-21
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit