Publish your products
Slidex Horizontal Type HCH-80NB / HCH-8015NB
Slidex Horizontal Type HCH-80NB / HCH-8015NB
Slidex Horizontal Type HCH-80NB / HCH-8015NB

    Slidex Horizontal Type HCH-80NB / HCH-8015NB

    SLIDEX HCH-80NB / HCH-8015NB is a horizontal sliding door system designed for smooth and controlled door operation.

    The endless-type hydraulic control and rack are assembled into the rail for easy handling.

    A rear-side brake reduces impact when the door is opened forcibly, helping to prevent damage to the hardware and stopper.

    The built-in temperature-adjusting device provides consistent opening power and door-closing speed within a temperature range of -10°C to 40°C.

    Specification
    • HCH-80NB
      Door weight: 60–80 kg
      Door width: 900–1,300 mm
      Maximum opening width: 750–1,150 mm

      HCH-8015NB
      Door weight: 60–80 kg
      Door width: 1,300–1,500 mm
      Maximum opening width: 1,150–1,350 mm

      Available in right-hand and left-hand sliding configurations.

    Technical specification
    • Unique ref.slidex-horizontal-type-hch-80nb-hch-8015nb
    • Product familySLIDEX
    • Product groupHORIZONTAL TYPE
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit