We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Floor standing unit (FXLQ-P)

Unique ref.: FXLQ-P
Brand: Daikin Europe
Product family: VRV Indoor
Product group: Indoor Unit
Date of publishing: 2015-06-18
Edition number: 1
Type: Object (single object)
Its low height enables the unit to fit perfectly beneath a window
Requires very little installation space
Wall mounted installation facilitates cleaning beneath the unit where dust tends to accumulate
Wired remote control can easily be integrated in the unit
Stylish modern casing finished in pure white (RAL9010) and iron grey (RAL7011) blends easily with any interior
Unit can be installed as free standing model by use of optional back plate


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved