We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fully flat cassette (FXZQ-A)

Unique ref.: FXZQ-A
Brand: Daikin Europe
Product family: VRV Indoor
Product group: Indoor Unit
Date of publishing: 2015-06-18
Edition number: 1
Type: Object (single object)
Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation is required
Standard built-in drain pump increases flexibility and installation speed
15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc.
Two optional intelligent sensors improve energy efficiency and comfort. The presence sensor adjusts the set point if no one is detected in the room. It also automatically directs air flow away from any person to avoid draught. The infrared floor sensor detects the average floor temperature and ensures even temperature distribution between ceiling and floor to prevent cold feet.
Reduced energy consumption thanks to specially developed DC fan motor
Fully flat integration in standard architectural ceiling tiles, leaving only 8mm
Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white
With individual flap control one or more flaps can be easily controlled via the wired remote controller. If you want to fully close or block a flap when rearranging the room, the optional 'sealing member of air discharge outlet' will be needed.


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved