We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VRV IV watercooled (RWEYQ-T)

Unique ref.: RWEYQ-T
Brand: Daikin Europe
Product family: VRV Outdoor
Product group: Outdoor Unit
Date of publishing: 2015-06-18
Edition number: 1
Type: Object (single object)
2-stage heat recovery: first stage between indoor units, second stage between outdoor units thanks to the storage of energy in the water circuit
Compact & lightweight design can be stacked for maximum space saving
Easy compliance with F-gas regulation thanks to automated refrigerant containment check
Unified range for standard and geothermal series simplifies stock. Geothermal series reduce CO2 emissions thanks to the use of geothermal energy as a renewable energy source
The ability to control each conditioned zone individually keeps VRV system running costs to an absolute minimum
Spread your installation cost by phased installation
Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, hot water, air handling units and Biddle air curtains
Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage
Variable Water Flow control option increases flexibility and control
No need for an external heating or cooling source when used in geothermal mode
Customise your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency and no more cold draft by supply of high outblow temperatures
Available in heat pump and heat recovery version


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved