We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VRVIII-S heat pump - single phase (RXYSQ-P8V1)

Unique ref.: RXYSQ-P8V1
Brand: Daikin Europe
Product family: VRV Outdoor
Product group: Outdoor Unit
Date of publishing: 2015-06-18
Edition number: 1
Type: Object (single object)
Space saving design for flexible installation
The ability to control each conditioned zone individually keeps VRV system running costs to an absolute minimum
Connect up to 9 indoor units, which can all be individually controlled
Energy efficient heating system based on air source heat pump technology, lowering energy bills and CO2 emmisions
For residential and light commercial applications
Wide range of indoor units: either connect VRV or stylish indoor units such as Daikin Emura, Nexura ...
Possibility to combine different types of indoor units: wall mounted, floor standing, concealed ceiling, ceiling suspended, round flow or 4-way blow cassettes
2 steps in night quiet mode: eg. 10HP: 58 dBA, step 1: 54dBA, step 2: 45dBA
Possibility to limit peak power consumption between 30 and 80%, for example during periods with high power demand
Spread your installation cost by phased installation
Simplified installation & guaranteed optimal efficiency with automatic charging & testing
Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Heaters
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved