We are using cookies to provide our services

By using our services you agree to our use of cookies

;

VRV IV S-series (RXYSQ-TY1)

Unique ref.: RXYSQ-TY1
Brand: Daikin Europe
Product family: VRV Outdoor
Product group: Outdoor Unit
Date of publishing: 2016-03-30
Edition number: 1
Type: Object (single object)
Space saving trunk design for flexible installation
Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, air handling units and Biddle air cutains
Wide range of indoor units: either connect VRV or stylish indoor units such as Daikin Emura, Nexura ...
Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature and full inverter compressors
Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
VRV configurator software for the fastest and most accurate commissioning, configuration and customisation
3 steps in night quiet mode: step 1: 47dBA, step 2: 44 dBA, step 3: 41 dBA
Possibility to limit peak power consumption between 30 and 80%, for example during periods with high power demand
Connectable to all VRV control systems
Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage

Space saving trunk design for flexible installation
Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, air handling units and Biddle air cutains
Wide range of indoor units: either connect VRV or stylish indoor units such as Daikin Emura, Nexura ...
Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature and full inverter compressors
Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
VRV configurator software for the fastest and most accurate commissioning, configuration and customisation
3 steps in night quiet mode: step 1: 47dBA, step 2: 44 dBA, step 3: 41 dBA
Possibility to limit peak power consumption between 30 and 80%, for example during periods with high power demand
Connectable to all VRV control systems
Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage


Material main: Metal
Material secondary: Plastic
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: HVAC - Air Conditioning
IFC classification: Electrical Element
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: Pr_70_65_03
Uniclass 2015 Description: Air conditioning units
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
OmniClass Number: 23-33 39 11
OmniClass Title: Air Conditioners
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved