HYDRA LD 3P3HYDRA LD 3P3HYDRA LD 3P3HYDRA LD 3P3
View previous images
View next images
Daisalux

HYDRA LD 3P3

Rectangular body with raised edges consisting of a polycarbonate housing and diffuser of the same material. It has an LED light source that can be turned on/off as desired with an independent input (LUM input).

Mounting Options:
  • Hydra surface
  • Hydra semi-recessed (KSH/KSP)
  • Hydra ceiling flush-mounted (KET)
  • Hydra wall flush-mounted (KEP)
  • Hydra pennant (KET+ KSB)
  • Hydra watertight (KES)
Specification
  • Format: Hydra Operation: Maintained LED Duration (h): 3 Emergency lamp: LGPLED Protection rating: IP42 IK04 Mains lamp: LGPLED Charging indicator: LED Electrical insulation: Type II Test device: No Remote control connection: Yes Battery type: NiMH Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz LED Colour Tone: Cool white (6000ºK-7000ºK), Warm white (2900ºK-3300ºK) Photometric data: Luminous flux in emergency (lm): 120 Luminous flux connected to mains (lm): 120
Technical specification
  • Unique ref.HYDRA_LD_3P3
  • Collection setHydra
  • CollectionSignalling luminaires
  • TypeObject (single object)
  • Date of publishing2017-04-20
  • Edition number1
  • Height (mm)320
  • Width (mm)111
Related
  • Material mainPolycarbonate
  • Material secondaryElectronic & optical components
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • UNSPSC nameEmergency lighting and accessories
  • UNSPSC code391117