HYDRA LD LF3 LSCHYDRA LD LF3 LSCHYDRA LD LF3 LSCHYDRA LD LF3 LSCHYDRA LD LF3 LSC
View previous images
View next images
Daisalux

HYDRA LD LF3 LSC

*Available only in France*

Rectangular body with raised edges consisting of a polycarbonate housing and diffuser of the same material. Consists of a LED lamp that switches on if the power supply fails.

Mounting Options:

Hydra surface
Hydra semi-recessed (KSH/KSP)
Hydra ceiling flush-mounted (KET)
Hydra wall flush-mounted (KEP)
Hydra pennant (KET+ KSB)
Hydra watertight (KES)

Specification
  • Characteristics:
    Format: Hydra 
    Operation: Luminaire LSC AC/DC
    Voltage: 110/240V 50/60 Hz-170/320V CC
    Lamp: ILMLED 
    Protection rating: IP42 IK04 
    Electrical insulation: Type II 
    Photometric data:
    Flux lumineux en présence de réseau (lm): 90

Technical specification
  • Unique ref.HYDRA_LD_LF3_LSC
  • Collection setHydra
  • CollectionLuminaires and specials
  • TypeObject (single object)
  • Date of publishing2019-09-15
  • Edition number1
  • Height (mm)320
  • Width (mm)111
Related
  • Material mainPolycarbonate
  • Material secondaryElectronic & optical components
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • UNSPSC nameEmergency lighting and accessories
  • UNSPSC code391117

Region availability

Europe
France