Publish your products
ATRIA NF SATI
ATRIA NF SATI
ATRIA NF SATI
ATRIA NF SATI
ATRIA NF SATI
ATRIA NF SATI
ATRIA NF SATI
    Daisalux

    ATRIA NF SATI

    *Available only in France*

    Self-contained emergency luminaire for installation at significant heights and in large indoor spaces. The frame, manufactured in aluminium, in addition to the sink is the support for the electronic system, the batteries and the optical group. The combined use of specific lenses and aluminium-coated reflectors ensure optimum performance in open area lighting and escape routes. Suitable for mounting on walls or ceilings.

    Models:

    Non maintained: ATRIA N22SF A/TCA, ATRIA N48SF A/TCA

    Specification
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA (SATI ADRESSABLE): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:

      Operation: Non-maintained, Maintained, AutoTest (SATI), TCA (SATI ADRESSABLE)Duration (h): 1
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP43 IK04
      Voltage: 220/230 V 50/60 Hz, 110/127V 50/60 Hz
      Electrical insulation: Type II
      Test device: AutoTest (SATI), TCA (SATI ADRESSABLE)
      Remote control connection: Yes 
      Battery type: LiFePO4
      Photometric data:
      Luminous flux in emergency (lm): 1000 - 2500

    Technical specification
    • Unique ref.ATRIA_FR
    • Product familyAtria
    • Product groupHigh-power emergency lighting
    • TypeObject (single object)
    • Date of publishing2018-05-31
    • Edition number1
    • Height (mm)238
    • Width (mm)238
    • Depth (mm)56
    Related
    • Material mainAluminum
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit