Publish your products
LENS NF FLUSH-MOUNTED SQUARE SATI
LENS NF FLUSH-MOUNTED SQUARE SATI
LENS NF FLUSH-MOUNTED SQUARE SATI
LENS NF FLUSH-MOUNTED SQUARE SATI
    Daisalux

    LENS NF FLUSH-MOUNTED SQUARE SATI

    *Available only in France*

    Self-contained emergency luminaire with LED technology, with cylindrical body and polycarbonate diffuser. Suitable for flush mounting on suspended ceiling. Flush-mounted square. IP20 IK04

    Mòdele

    Non Permanents SATI ADRESSABLE: LENS N3SF TCA (CD), LENS N3SFL1 TCA (CD), LENS N3SFL2 TCA (CD), LENS N8SF TCA (CD), LENS N8SFL1 TCA (CD), LENS N8SFL2 TCA (CD).

    Permanents SATI ADRESSABLE: LENS P3SF TCA (CD), LENS P3SFL1 TCA (CD), LENS P3SFL2 TCA (CD), LENS P8SF TCA (CD), LENS P8SFL1 TCA (CD), LENS P8SFL2 TCA (CD).

    Non Permanents SATI: LENS N3SF A (CD), LENS N3SFL1 A (CD), LENS N3SFL2 A (CD), 

    LENS N8SF A (CD),  LENS 8SFL1 A (CD), LENS N8SFL2 A (CD).

    Permanents SATI: LENS P3SF A (CD), LENS P3SFL1 A (CD), LENS P3SFL2 A (CD), LENS P8SF A (CD), 

    LENS P8SFL1 A (CD), LENS P8SFL2 A (CD).

    Specification
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA (SATI ADRESSABLE): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:
      Format: Lens
      Operation: Non-maintained, Maintained, Autotest(SATI), TCA (SATI ADRESSABLE)
      Duration (h): 1
      Installation height (m): 2 à 25
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP20 IK04
      Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz
      Test device: Autotest(SATI), TCA (SATI ADRESSABLE)
      Remote control connection: Yes
      Battery type: NiMH
      Electrical insulation: Type II
      Photometric data:
      Luminous flux in emergency (lm): 200-400
      Tension d'alimentation: 220-230V 50/60 Hz , 110-127V 50/60 Hz

    Technical specification
    • Unique ref.LENS_CD_FR
    • Product familyLens
    • Product groupEmergency Luminaires
    • TypeObject (single object)
    • Date of publishing2018-06-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit