Publish your products
LENS NF WALL-MOUNTED SATI
LENS NF WALL-MOUNTED SATI
LENS NF WALL-MOUNTED SATI
LENS NF WALL-MOUNTED SATI
    Daisalux

    LENS NF WALL-MOUNTED SATI

    *Available only in France*

    Self-contained emergency luminaire with LED technology, with cylindrical body of painted aluminium with polycarbonate opal or transparent diffuser. Suitable for wall mounting.

    Mòdele

    Non Permanents SATI ADRESSABLE : LENS N3SF TCA, LENS N8SF TCA

    Permanents SATI ADRESSABLE : LENS P3SF TCA, LENS P8SF TCA

    Non Permanents SATI: LENS N3SF A, LENS N8SF A

    Permanents SATI: LENS P3SF A, LENS P8SF A

    Modèle: Lens LF3, Lens LF8

    Specification
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.

      TCA (SATI ADRESSABLE): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Caractéristiques:

      Characteristics:Format: Lens
      Operation: Non-maintained, Maintained, Autotest (SATI), TCA (SATI ADRESSABLE)
      Duration (h):1
      Installation height (m): 2 à 25
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP40 IK04, IP65 IK04
      Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz
      Test device: Autotest (SATI), TCA (SATI ADRESSABLE)
      Remote control connection: Yes
      Battery type: NiMH
      Electrical insulation: Type II
      Photometric data:
      Luminous flux in emergency (lm):200-400

    Technical specification
    • Unique ref.LENS_ESP_FR
    • Product familyLens
    • Product groupEmergency Luminaires
    • TypeObject (single object)
    • Date of publishing2018-06-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit