Publish your products
School Locker Double-Tier 300, Convex Steel Door
School Locker Double-Tier 300, Convex Steel Door
School Locker Double-Tier 300, Convex Steel Door
School Locker Double-Tier 300, Convex Steel Door
    Dalform

    School Locker Double-Tier 300, Convex Steel Door

    The 2-Tier Locker is a highly popular school locker that offers two interior layouts: a school locker with a book compartment and a coat hook, or a clothing locker with a clothes rail with double coat hooks. The 2-Tier Locker is often combined with a Low Height Locker to create interiors with asymmetrical heights.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.

    Technical specification
    • Unique ref.2-Compartment-Locker-300x500x1700-Convex-Steel-Door
    • Product familyStorage
    • Product groupLocker
    • TypeObject (single object)
    • Date of publishing2018-03-15
    • Edition number1
    • Height (mm)1700
    • Width (mm)300
    • Depth (mm)500
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit