Cabinet 500
Dalform

Cabinet 500

Cabinet

Wooden doors with the hinges at the top. Can be fitted with hold-open devices.
We have flexible and smart cloakroom furnishings for preschools, schools and offices. Clothes units, Hat Shelf, Seat Benches, Basket shelf, Boot Hanger and Shoe Racks etc.
Placed on stand-alone stands or is mounted on wall rails, with or without wood details. Can be supplemented with accessories such as hook strips and dripping tray, etc. Available in 24 standard colors. Other colors can be ordered. The wood components are manufactured in birch melamine as standard, other designs and wood material can be ordered. Can be assembled in many ways.

The clean lines, durability and quality, of Dalform cloakroom interior makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform interior are an attractive and effective cloakroom solution.

Dalform have manufactured cloakroom interior since 2008

Specification
  • Specifications

    Depth: 250mm
    Height: 300mm
    Width: The system standard is with 250 mm or 300mm per unit.
    Unit that have width 250mm is delivered in modules of 500, 750 and 1000mm.
    Unit that have width 300mm is delivered in modules of 600 and 900mm.
    Other measurements per unit can be ordered.

    Wall rails and stand-alone floor racks are available in varying lengths.

Technical specification
  • Unique ref.Cabinet-500-2x250
  • Collection setStorage
  • CollectionCloakroom
  • TypeObject (single object)
  • Date of publishing2018-10-02
  • Edition number1
  • Height (mm)300
  • Width (mm)500
  • Depth (mm)250
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL821
  • Uniclass 1.4 DescriptionCloakroom and clothes storage furniture, fittings
  • Uniclass 2.0 CodeSS-25-12-65-85
  • Uniclass 2.0 DescriptionStorage Wall Systems
  • Uniclass 2015 CodePr_40_30_78_13
  • Uniclass 2015 DescriptionCloakroom units
  • NBS Reference Code25-12-65-85
  • NBS Reference DescriptionStorage Wall Systems
  • CSI MasterFormat 2014 Code41 53 00
  • CSI MasterFormat 2014 TitleStorage Equipment and Systems
  • OmniClass Number23-21 15 21
  • CSI UniFormat II CodeC
  • CSI UniFormat II TitleINTERIORS

Region availability

Europe North America
Sweden
Canada
Norway
United States
Ireland
Greenland
Spain
Anguilla
Portugal
Antigua and Barbuda
Iceland
Aruba
Svalbard and Jan Mayen
Barbados
Finland
Bermuda
Poland
British Virgin Islands
Lithuania
Caribbean Netherlands
Latvia
Cayman Islands
Estonia
Collectivity of Saint Martin
Belarus
Curaçao
Ukraine
Dominica
Germany
Grenada
Denmark
Guadeloupe
Switzerland
Martinique
United Kingdom
Montserrat
France
Saint Kitts and Nevis
Italy
Saint Lucia
Austria
Saint Pierre and Miquelon
Netherlands
Saint Vincent and the Grenadines
Belgium
Saint-Barthélemy
Czech Republic
Sint Maarten
Slovakia
Turks and Caicos Islands
Hungary
U.S. Virgin Islands
Romania
Bulgaria
Greece
Bosnia and Herzegovina
Slovenia
Croatia
Montenegro
Macedonia (FYROM)
Albania
Serbia
Moldova
Luxembourg
Cyprus
Andorra
Faroe Islands
Gibraltar
Guernsey
Isle of Man
Jersey
Liechtenstein
Malta
Monaco
San Marino
Vatican City
Åland Islands