A large locker with plenty of space for both clothes, bags, shoes, etc. A suitable locker for many different changing rooms. The interior consists of a hat shelf and clothes rack with two anchor hooks. Available with extra ventilation and partitions. Strong locker made of 1mm steel sheet. The integrated socket is reinforced. The locker can be delivered with either flat or sloping ceilings. The surface and reinforced door is made of 10mm high pressure laminate and fitted with pianohinge.
Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications.
The clean lines, durability and quality, of Dalform lockers makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform lockers are an attractive and effective storage solution.
Dalform have manufactured sheet metal lockers since 2008
A few types of lockers that we are manufacturing
Region availability
Europe | Asia | North America |
---|---|---|
Sweden | Turkey | Canada |
Norway | United States | |
Ireland | Greenland | |
Spain | Anguilla | |
Portugal | Antigua and Barbuda | |
Iceland | Aruba | |
Svalbard and Jan Mayen | Barbados | |
Finland | Bermuda | |
Poland | British Virgin Islands | |
Lithuania | Caribbean Netherlands | |
Latvia | Cayman Islands | |
Estonia | Collectivity of Saint Martin | |
Belarus | Curaçao | |
Ukraine | Dominica | |
Germany | Grenada | |
Denmark | Guadeloupe | |
Switzerland | Martinique | |
United Kingdom | Montserrat | |
France | Saint Kitts and Nevis | |
Italy | Saint Lucia | |
Austria | Saint Pierre and Miquelon | |
Netherlands | Saint Vincent and the Grenadines | |
Belgium | Saint-Barthélemy | |
Czech Republic | Sint Maarten | |
Slovakia | Turks and Caicos Islands | |
Hungary | U.S. Virgin Islands | |
Romania | ||
Bulgaria | ||
Greece | ||
Bosnia and Herzegovina | ||
Slovenia | ||
Croatia | ||
Montenegro | ||
Macedonia (FYROM) | ||
Albania | ||
Serbia | ||
Moldova | ||
Luxembourg | ||
Cyprus | ||
Andorra | ||
Faroe Islands | ||
Gibraltar | ||
Guernsey | ||
Isle of Man | ||
Jersey | ||
Liechtenstein | ||
Malta | ||
Monaco | ||
San Marino | ||
Vatican City | ||
Åland Islands |