Z-Locker Laminate Door W:300 D:500 H:1700Z-Locker Laminate Door W:300 D:500 H:1700Z-Locker Laminate Door W:300 D:500 H:1700Z-Locker Laminate Door W:300 D:500 H:1700Z-Locker Laminate Door W:300 D:500 H:1700Z-Locker Laminate Door W:300 D:500 H:1700
View previous images
View next images
Dalform

Z-Locker Laminate Door W:300 D:500 H:1700

The Z locker is available in two variants. Either the interior of clothing locker or school locker is adapted. Strong lockers made of 1mm steel sheet. The locker can be delivered with both flat and sloping ceilings. The surface and reinforced door is made of 10mm high pressure laminate and fitted with pianohinge.
Interior Z-clothing locker: Clothes bar with anchor hook.
Interior Z-school lockers: Two shelves and wardrobe. 
Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications.

The clean lines, durability and quality, of Dalform lockers makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform lockers are an attractive and effective storage solution.

Dalform have manufactured sheet metal lockers since 2008.

A few types of lockers that we are manufacturing

  • Clothing Locker
  • Z-locker
  • Storage Locker
  • School Locker
  • Personal Locker
  • Student Locker
  • Sheet Metal Locker


Specification
  • Standard dimensions
    The width of the Z locker is 300 or 400mm, the depth is 400 / 500mm and the height is 1700mm (1800mm at the rear with sloping ceilings at depth 500mm, 1780mm at depth 400mm) incl. integrated 100mm high base. Tray height is 1200mm (narrow part) and 400mm (wide part).

    Colors
    The locker bases are powder coated in the standard colors, Light Gray RAL 7035, Medium Gray RAL 7040, Black RAL 9005 or White RAL 9003 (can also be ordered in another standard color for additions). The doors can be ordered in 24 standard colors, two door colors per order are included in the basic price.

    Locks and Doors
    Hinge clamps in different designs are delivered as standard but can be ordered with another lock type. The doors are available in different shapes and materials, arched or flat, sheet metal or high pressure laminate.

    Width: 300/400 mm
    Depth: 400/500 mm
    Height: 1700 mm
    An integrated 100 mm base

Technical specification
  • Unique ref.Z-Locker-300x500x1700-Laminate-Door
  • Collection setStorage
  • CollectionLocker
  • TypeObject (single object)
  • Date of publishing2018-03-15
  • Edition number1
  • Width (mm)1700
  • Width (mm)300
  • Depth (mm)500
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL82113
  • Uniclass 1.4 DescriptionLockers
  • Uniclass 2.0 CodePR-35-77-58
  • Uniclass 2.0 DescriptionOffice Storage Units
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • NBS Reference Code35-77-48
  • NBS Reference DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitleLockers
  • OmniClass Number23-21 15 27 13
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia North America
Sweden
Turkey
Canada
Norway
United States
Ireland
Greenland
Spain
Anguilla
Portugal
Antigua and Barbuda
Iceland
Aruba
Svalbard and Jan Mayen
Barbados
Finland
Bermuda
Poland
British Virgin Islands
Lithuania
Caribbean Netherlands
Latvia
Cayman Islands
Estonia
Collectivity of Saint Martin
Belarus
Curaçao
Ukraine
Dominica
Germany
Grenada
Denmark
Guadeloupe
Switzerland
Martinique
United Kingdom
Montserrat
France
Saint Kitts and Nevis
Italy
Saint Lucia
Austria
Saint Pierre and Miquelon
Netherlands
Saint Vincent and the Grenadines
Belgium
Saint-Barthélemy
Czech Republic
Sint Maarten
Slovakia
Turks and Caicos Islands
Hungary
U.S. Virgin Islands
Romania
Bulgaria
Greece
Bosnia and Herzegovina
Slovenia
Croatia
Montenegro
Macedonia (FYROM)
Albania
Serbia
Moldova
Luxembourg
Cyprus
Andorra
Faroe Islands
Gibraltar
Guernsey
Isle of Man
Jersey
Liechtenstein
Malta
Monaco
San Marino
Vatican City
Åland Islands