Publish your products
Projection Screens, Advantage Deluxe Electrol HDTV, NTSC Video, Square, Wide Format
Archived

Projection Screens, Advantage Deluxe Electrol HDTV, NTSC Video, Square, Wide Format

Advantage® Deluxe Electrol®
Handsome white powder coated closure doors and case provide a clean look and allow easy installation of ceiling tiles.

Designed to have the case installed during the "rough-in" stages of construction and the fabric assembly during the finish stage.

Patented in-the-roller motor mounting system for quiet operation.

Standard with built in Low Voltage Control and Decora style 3 button wall switch.

For easy installation, the Advantage® Deluxe is available with SCB-100 and SCB-200 (RS-232 serial control board) built into the case.

UL Plenum Rated case.

Matte White fabric up to and including 12' high will be seamless. High Contrast Matte White is available in sizes up to 10' high. Video Spectra 1.5 fabric is available in sizes up to 8' high. High Power fabric is available in sizes up to 9'x12' and will be seamless up to 6' high.
Technical specification
  • Unique ref.7470
  • Product familyProjection Screens
  • Product groupElectric Screens
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual Electronics
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit