Publish your products
Myriad Reveal Projection Screens
Myriad Reveal Projection Screens
Myriad Reveal Projection Screens
Myriad Reveal Projection Screens
Myriad Reveal Projection Screens
    Archived

    Myriad Reveal Projection Screens

    Myriad Reveal is a wall and ceiling mounted electric screen offered in sizes from 14'-16’ (4-5 m) wide in 16:9 HDTV and 16:10 Wide formats. Tensioned products are available with HD Progressive 16K ready and Parallax® Ambient Light Rejection screen surfaces. It features versatile and adjustable brackets – that accommodate either mounting preference. Installation ease is found with the built-in case leveling (±.5” (12.7 mm) vertically) –, and centering (±6” (152.4 mm) horizontally) adjustability. An innovative weighted bar, in SightLine models, doubles as a closure door – black, to blend in with the border when the screen is fully deployed and the bar smoothly rotates to white to blend into the sleek waterfall case aesthetic when retracted.

    Available on all Myriad models, SightLine, Da-Lite’s thin cable drop feature, elegantly suspends the screen surface and eliminates black drop – the black border above the projection screen. Specifying drop distance upon ordering is a thing of the past. Now, vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 16’ (5 m) (standard) between the ceiling and the top of the screen – making ordering a snap. What’s more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement.

    Myriad screens are ideal for large meeting spaces, conference centers, lecture halls, large classrooms, houses of worship, and hotel ballrooms.

    A global platform globally manufactured (US and EMEA) for your global rollouts. It's a whole new generation of screens. Just wait for what’s next.

    Specification
    • Key Features

      • Configurations
        • SightLine Cable Drop
          • Tensioned with SightLine
          • Non-Tensioned with SightLine
        • Standard Black Drop
          • Tensioned
          • Non-Tensioned
      • Case
        • Standard white powder-coated aluminum finish; available in black upon request
        • Convenient push button on end cap allows access to wiring
      • Screen Drop
        • Tensioned models standard with 12” (30.5 cm) of black drop
        • Non-tensioned models standard with 2” (5 cm) of black drop
        • SightLine models (tensioned and non-tensioned) include 16’ (5 m) cable of fully adjustable cable drop
      • Screen Control
        • Standard Low Voltage Control (LVC) to keep your screen operation flexible
        • Decora-style, three-button wall switch with motor limit adjustment and third-party control connections on the back
          • Dry contact interface
          • Projector trigger (5-12V)
      • Screen Surfaces
        • Standard black backing retains projected brightness on front projection surfaces
        • Seamless surfaces in all models
        • Parallax Stratos 1.0 surface for standard throw projectors (1.0:1 or greater)
        • In tensioned models, TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness
      • Smart integrated anchor points for roller suspension allows for easy maintenance
      • Support includes a comprehensive five-year warranty to keep you confident in your purchase

      Patent pending: 63/549,128 and 63/549,035

    Technical specification
    • Unique ref.myriad-reveal-projector-screen
    • Product familyProjection Screens
    • Product groupElectric Screens
    • TypeObject (single object)
    • Date of publishing2024-07-12
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • OmniClass Number23-37 15 17 11
    • OmniClass TitleProjection Screens
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit