Publish your products
Washbasin Venus
danbanho

Washbasin Venus

Danbanho S.A. Company was founded in December of 1997, with headquarters in Cartaxo, Portugal. The main activity is the washbasin production, molded in resin and compact marble. In September 2006, with the new factory built at Sítio das Pratas, the product quality increased, the production grew and work conditions were enhanced. Today we are one of the resin molded washbasin factories in Europe with the highest technology and a great product quality. Besides the standard products, we seldom produce original designed compact marble products along with our customers, to fit their specific needs. We are highly flexible regarding dimensions and shapes, resulting into final products with higher quality and beauty. We export 96% of our production.
Technical specification
  • Unique ref.Venus
  • Product familyWashbasins
  • Product groupVenus
  • TypeObject (single object)
  • Date of publishing2012-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)425
  • Depth (mm)425
Related
  • Material mainMarble
  • Material secondaryPolyester resin
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)9.5
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit