We are using cookies to provide our services

By using our services you agree to our use of cookies

DANODREN H25 PLUS

Unique ref.: danodren_h25_plus
Brand: Danosa
Product family: Drainages
Product group: Polyethylene
Width (mm): 20000
Height (mm): 2100
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
DANODREN H25 PLUS is a high density polyethylene (HDPE) brown nodular sheet bonded by thermofusion to a nonwoven calendered polypropylene geotextile. Its main use is for protection and vertical drainage.


SCOPE:

- Drainage and protection of the waterproofing of buried walls in building and civil works, such as false tunnels and underpasses.
- Floors drainage and protection, when there is not hydrostatic pressure or the floor is over the phreatic level.
- Drainage for walkable inverted roofs with continuous pavements. The drainage is placed between the thermal insulation and the pavement.


ADVANTAGES AND BENEFITS:

- Quick and easy installation.
It provides a permanent drainage thanks to the chamber generated between the drainage sheet and the geotextile.
- The geotextile fused to the nodules, absorbs and filters the water of the ground, avoiding the filling of the drainage system and facilitating the evacuation of the water towards the drains.
- Due to the composition of the geotextile, polypropylene, DANODREN H PLUS can be left uncoated temporarily in the job site without deteriorating its mechanical and hydraulic properties.
- Resistant to breakage, impact and deformation.
- Resistant to chemical agent of the soil. Rot.
- Provides great durability of the building and the structures against humidity and external factors.
- Protection of the waterproofing against punching of soil.

TECHNICAL DATA:

- Longitudinal tensile strength: 19, -4 kN/m (UNE EN ISO 10319)
- Transversal tensile strength: 17, -4 kN/m (UNE EN ISO 10319)
- Longitudinal elongation: 75±15 % (UNE EN ISO 10319)
- Transversal elongation: 75±15 % (UNE EN ISO 10319)
- Static puncture resistance (CBR): 2.5, -0.5 kN (UNE EN ISO 12236)
- Dynamic puncture resistance (cone): 10, +5 mm (UNE EN 13433)
- Characteristic aperture measurement: 60 ± 5 µm (UNE EN ISO 12956)
- Water permeability perpendicular to the plane: 0,12 -0,02 m/s (UNE EN ISO 11058)
- Water flow capacity in the plane: 0.58552 l/m.s (UNE-EN ISO 12958)
- Durability: more than 25
- Dangerous substances: NPD


ADDITIONAL TECHNICAL DATA:

- Compressive strength: 350 ±20% kN/m² (UNE EN ISO 604)
- Water permeability perpendicular to the vertical plane: 0,12 -0,02 m/s (UNE EN ISO 11058)
- Water permeability perpendicular to the horizontal plane: 0,002 -0,0002 m2/s (UNE-EN ISO 12958)
- Air volume between nodules: 5.9 l/m²
- Temperature range: -30 a 80 ºC
- Nodules number: 1907


ENVIROMENTAL INFORMATION:

- Pre-consumer recycled content: 20 %
- Post-consumer recycled content: 80 %
- Manufacturing Location: Fontanar, Guadalajara (España)
- Volatile organic compounds (VOC): PND
- Solar reflectance index (SRI): PND


Material main: Polyethylene
Material secondary: Polypropylene
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Plumbing - Drainage
IFC classification: Building Element Proxy
Uniclass 2015 Code: Ss_50_30_45_08
Uniclass 2015 Description: Blanket drain land drainage systems
CSI MasterFormat 2014 Code: 33 46 33
CSI MasterFormat 2014 Title: Retaining Wall Drainage
OmniClass Number: 23-11 13 11 27
OmniClass Title: Geotextile Subsurface Drainage Filtration
CSI UniFormat II Code: D2040
CSI UniFormat II Title: Rain Water Drainage
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Protection and vertical drainage
Color Brown
Height 7.5
Length 20000
Material High density polyethylene (HDPE)
Width 2100

All BIM objects are real products from real manufacturers confirmed and approved