We are using cookies to provide our services

By using our services you agree to our use of cookies

DANODREN Garden

Unique ref.: danodren_jardin
Brand: Danosa
Product family: Drainages
Product group: Horizontal
Width (mm): 20000
Height (mm): 2100
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
DANODREN JARDÍN is a high density polyethylene (HDPE) green nodular sheet bonded by thermofusion to a nonwoven calendered polypropylene geotextile. Its main use is for protection and horizontal drainage.


SCOPE:

- Drainage, filtration and protection of the waterproofing in in intensive green roofs for all type of buildings.


ADVANTAGES AND BENEFITS:

- Quick and easy installation.
- It provides a permanent drainage thanks to the chamber generated between the drainage sheet and the geotextile.
- The geotextile fused to the nodules, absorbs and filters the water of the ground, avoiding the filling of the drainage system and facilitating the evacuation of the water towards the drains.
- Due to the composition of the geotextile, polypropylene, DANODREN JARDÍN can be left uncoated temporarily in the job site without deteriorating its mechanical and hydraulic properties.
- Resistant to breakage, impact and deformation.
- Resistant to chemical agent of the soil. Rot.
- DANODREN JARDÍN allows the transformation of traditionally concreted or asphalted surfaces into green spaces that positively influence in the urban microclimate.

TECHNICAL DATA:

- Longitudinal tensile strength: 19, -4 kN/m (UNE EN ISO 10319)
- Transversal tensile strength: 17, -4 kN/m (UNE EN ISO 10319)
- Longitudinal elongation: 60±20 % (UNE EN ISO 10319)
- Transversal elongation: 60±20 % (UNE EN ISO 10319)
- Static puncture resistance (CBR): 2.5, -0.5 kN (UNE EN ISO 12236)
- Dynamic puncture resistance (cone): 10, +5 mm (UNE EN 13433)
- Characteristic aperture measurement: 60 ± 5 µm (UNE EN ISO 12956)
- Water permeability perpendicular to the plane: 0,12 -0,02 m/s (UNE EN ISO 11058)
- Durability: more than 25
- Dangerous substances: NPD


ADDITIONAL TECHNICAL DATA:

- Compressive strength: 250 ±20% kN/m² UNE (EN ISO 604)
- Water permeability perpendicular to the vertical plane: 0,12 -0,02 m/s (UNE EN ISO 11058)
- Water permeability perpendicular to the horizontal plane: 0,002 -0,0002 m2/s (UNE-EN ISO 12958)
- Air volume between nodules: 5.9 l/m²
- Temperature range: -30 a 80 ºC
- Nodules number: 1907


ENVIROMENTAL INFORMATION:

- Pre-consumer recycled content: 20 %
- Post-consumer recycled content: 80 %
- Manufacturing: Location Fontanar, Guadalajara (España)
- Volatile organic compounds (VOC): PND
- Solar reflectance index (SRI): PND


PRESENTATION:

- Length: 20 m
- Width:2.10 m
- Roll surface: 42 m2
- Rolls per pallet: 6 rolls
- Product Code: 314076


Material main: Polyethylene
Material secondary: Polypropylene
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Building Element Proxy
Uniclass 2015 Code: Ss_45_40_47_28
Uniclass 2015 Description: Extensive green roof systems
CSI MasterFormat 2014 Code: 33 46 23
CSI MasterFormat 2014 Title: Drainage Layers
OmniClass Number: 23-39 29 13 19
OmniClass Title: Surface Water Drainage Systems
CSI UniFormat II Code: D2040
CSI UniFormat II Title: Rain Water Drainage
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Garden Waterproofing
Application Temperatures -30 °C — 80 °C
Material PEAD
Puncture Resistence CBR = 10, +5 mm - UNE EN ISO 12236
Tensile Strength 19, -4 (longitudinal) ; 17, -4 (transversal) (kN/m) - UNE EN ISO 10319
Thickness 10
Water Permeability 0,12 - 0,02 m/s - UNE EN ISO 11058

All BIM objects are real products from real manufacturers confirmed and approved