We are using cookies to provide our services

By using our services you agree to our use of cookies

DANOFELT PY 200

Unique ref.: danofelt_py_200
Brand: Danosa
Product family: Geotextile
Product group: Polyester
Width (mm): 52000
Height (mm): 1450
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
DANOFELT PY 200 is a non-woven bonded by needle punching geotextile of 200 (+10%;-15%) g/m², composed of polyester short fibre. It has the CE trademark.

It is used for waterproofing protection of roofs, underground constructions and for land separation and filtration.

PHYSICAL PROPERTIES:

- Average mass: 200 (+10%;-15%) g/m² (UNE EN ISO 9864)
- Thickness under 2kPa pressure: 2.10, ±0.20 mm (UNE EN 9863-1)
- Longitudinal tensile strength: 2.3, -0.3 KN/m (UNE EN ISO 10319)
- Tranversal tensile strength: 2.3, -0.3 KN/m (UNE EN ISO 10319)
- Longitudinal elongation at break: 90 ±20 % (UNE EN ISO 10319)
- Transversal elongation at break: 90 ±20 % (UNE EN ISO 10319)
- Puncture resistance (CBR): 0.6, -0.2 KN (UNE EN ISO 12236)
- Dynamic perforation test: 25, +3 mm (UNE EN ISO 13433)
- Water permeability: 0.03731, -0.005 m/s (UNE EN ISO 11058)
- Waterflow capacity in their plane: 1.57 Exp-6, -0.1 Exp-7 m²/s (UNE EN ISO 12958)
- Opening size: 90, ±20 µm (UNE EN ISO 12956)
- Protection efficiency: 12.0 Exp3, -0.3 Exp3 KN/m² (UNE-EN 13719)


ADDITIONAL TECHICAL DATA:

- Thickness under: 20 kPa pressure 1,3, ±0,20 mm (UNE EN 9863-1)
- Thickness under: 200 kPa pressure 0,8, ±0,20 mm (UNE EN 9863-1)


PRESENTATION:

- Length: 140 m
- Width: 2,2 m
- Roll surface: 308 m2
- Product Code: 710034


Material main: Polyester
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Building Element Proxy
Uniclass 2015 Code: Pr_15_57_35
Uniclass 2015 Description: Geotextiles
CSI MasterFormat 2014 Code: 31 32 19.23
CSI MasterFormat 2014 Title: Geotextile Layer Separation
OmniClass Number: 23-11 15 11 11
OmniClass Title: Sheeting Geotextiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Geotextile
Material Polyester short fibre
Membrane Type Non-woven bonded by needle punching
Puncture Resistence 0.4, -0.2 KN
Tensile Strength 2.0, -0.3 KN/m
Thickness 0.8 mm — 1.3 mm
Water Permeability 0.03731, -0.005 m/s

All BIM objects are real products from real manufacturers confirmed and approved