We are using cookies to provide our services

By using our services you agree to our use of cookies

DANOPOL FV 1.2

Unique ref.: danopol_fv_12
Brand: Danosa
Product family: Single Ply Waterproofing
Product group: PVC
Width (mm): 20000
Height (mm): 1800
Depth (mm): 1.2
Date of publishing: 2019-03-14
Edition number: 1
Type: Object (single object)
Download (1)
DANOPOL FV 1.2 is a synthetic PVC plasticized membrane, reinforced with Fibre glass mat. Designed for flat roof waterproofing, U.V. resistant.


ADVANTAGES AND BENEFITS:

- High dimensional stability.
- High tensile strength
- High puncture resistance
- Very good resistance to micro-organisms, putrefaction, mechanical impact, root penetration, natural aging, weathering, UV radiation and swollen.
- Excellent flexibility
- Limits strains and tensions in the waterproofing membrane due to the high temperatures and temperature changes to which will see under flat roofs.
- Absorbs structural movements.
- Presents good puncture protection to mechanical damage, derived from pedestrian transit, common in flat roofs.
- Very high durability to possible degradation related to chemical cases.
- High adaptability to different kind of supports.


SCOPE:

Flat roof waterproofing, both new buildings and rehabilitations (EN 13956):

- Non walkable flat roof ballasted with gravel (inverted roof).
- Walkable flat roof (private use) with floating pavement DANOLOSA (inverted roof).
- Walkable flat roof (private use) with plot systems.
- Walkable flat roof (public and private use) with floor finish bedded on cement mortar.
- Intensive green flat roofs.
- Extensive green flat roofs (eco).

TECHNICAL DATA:

- External fire performance: Froof (EN 13501-5)
- Reaction to fire: E (EN 13501-1)
- Longitudinal & transversal tensile strength: more than 10 Mpa
- Longitudinal & transversal tensile strength: more than 600 N/50mm (EN 12311-2 Método A)
- Longitudinal elongation at break: more than 200 % (EN 12311-2 Método A)
- Transversal elongation at break: more than 200 % (EN 12311-2 Método A)
- Longitudinal resistance to tearing (nail shank): more than 120 N (EN 12310-2)
- Transversal resistance to tearing (nail shank): more than120 N (EN 12310-2)
- Overlaps resistance (Peeling of overlap): more than 250 N/50mm (EN 12316-2)
- Overlaps resistance (Shear of overlaps): more than 500 N/50mm (EN 12317-2)
- Resistance to impact: more than 500 mm (EN 12691)
- Resistance to static loading: more than 50 Kg (EN 12730 Método B)
- Flexibility at low temperature: less than -30 ºC (EN 495-5)
- Resistance to root penetration: Positive or correct (EN 13948)
- Humidity resistance factor: 20.000 ± 30% (m².s.Pa)/Kg (EN 1931)
- Watertightness: Positive or correct (EN 1928 (B))
- Heat and water durability: 60 Kpa Positive or correct (EN 1296)
- Chemical products and water durability: 60 Kpa Positive or correct (EN 1847)


ADDTITIONAL TECHNICAL DATA:

- Straightness: less than 50 mm (EN 1848-2)
- Flatness: less than 10 mm (EN 1848-2)
- Visible defects: Positive or correct (EN 1850-2)
- Length: 20 m (EN 1848-2)
- Width: 180 cm (EN 1848-2)
- Nominal minimum thickness: 1.2 (-5%; +10%) mm (EN 1849-2)
- Mass: 1,5 (-5%; +10%) kg/m2 (EN 1849-2)
- Longitudinal & transversal dimensional stability: less than 0.09 % (EN 1107-2)
- Loss of plasticizers (mass change at 30 days): less than 4.5 % (EN ISO 177)
- Loss of elongation at break (UV 5000 h): less than 10 % (EN 1297, EN 12311-2)
- Static puncture resistance: more than 1200 N (UNE 104416) (b)


PRESENTATION:

- Reinforcement type: Glass fibre mat
- Thickness: 1.2 mm
- Width: 1.80 m
- Length: 20 m
- Roll surface: 36 m2
- Color: Light grey
- Product Code: 210027


Material main: PVC
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 1.5

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Building Element Proxy
Uniclass 2015 Code: Ss_32_80
Uniclass 2015 Description: Waterproofing and tanking systems
CSI MasterFormat 2014 Code: 07 13 54
CSI MasterFormat 2014 Title: Thermoplastic Sheet Waterproofing
OmniClass Number: 23-13 39 31 11 27
OmniClass Title: Polyvinyl chloride (PVC) Single Layer Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Flat roof waterproofing
Material Synthetic PVC plasticized membrane
Puncture Resistence > 1200 N
Tensile Strength > 10 Mpa
Thickness 1.2

All BIM objects are real products from real manufacturers confirmed and approved