Publish your products
FONODAN BJ
Danosa

FONODAN BJ

FONODAN BJ is a two layer product made of a self-adhesive high density bitumen membrane thermally bonded to a cross-linked polyethylene. FONODAN BJ acoustically works providing the acoustic mass of the tube body and removing resonant frequencies. SCOPE - It is specially designed to minimize the noise of evacuation pipes in all types of buildings. - The Fonodan 130 increases the insulation in the noisiest area of the downpipe, such as junctions and elbow pipes. - The Fonodan 70 reduces the noise of siphonic boats and pipes hanging down inside false ceilings.
Specification
  • TECHNICAL DATA
    - Nominal mass 1100 gr/ml (EN 1849-1)
    - Thickness 3.9 mm (EN 1923)
    - Thickness tolerance less than 5 % (EN 823)
    - Length and width tolerance less than 1 % (EN 822)
    - Airborne sound insulation improvement, ΔRW more than 12 dB (EN 140-16)
    - Dynamic stiffness ≤ 100MN/m3 (EN 29052-1)
    - Hysteresis load more than 1.9 Nm (EN 3386-1)
    - Remaining deformation, (24h, 50% compression, 23ºC) less than 35 % (EN 1856)
    - Tensile strength: longitudinal more than 600 N/5 cm (EN 12311-1)
    - Work temperature more than 10 ºC
    - Reaction to fire B s1 d0 Euroclase (EN 13501-1)
    - Cross-linked polyethylene thermal conductivity 0.040 w/mºK (EN 12667, EN 12939)

    PRESENTATION
    - Length 10 m
    - Width 42 cm
    - Total thickness 3.9 mm
    - Rolls per pallet 32 rolls
    - ml / pallet 320 ml
    - Product Code 610207

Technical specification
  • Unique ref.fonodan_bj
  • Product familyAcoustic Insulation
  • Product groupPolyethylene
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number1
  • Height (mm)420
  • Width (mm)10000
  • Depth (mm)3.9
Related
  • Material mainPolyethylene
  • Material secondaryAsphalt
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_35_31_85_02
  • Uniclass 2015 DescriptionAcoustic chute coatings
  • CSI MasterFormat 2014 Code09 81 00
  • CSI MasterFormat 2014 TitleAcoustic Insulation
  • OmniClass Number23-23 17 17
  • OmniClass TitleChutes
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit