We are using cookies to provide our services

By using our services you agree to our use of cookies

;

MIDO PYYKKIKAAPPI 172,8X35X60 CM LATTE/MATTAVALKOINEN 1 OVI

Unique ref.: KDP03221F
Brand: Dansani-FI
Product family: Bathroom furnishing
Product group: MIDO
Width (mm): 350
Height (mm): 1728
Depth (mm): 600
Date of publishing: 2014-02-11
Edition number: 1
Type: Object (single object)
Download (3)
Designia ja huolellista viimeistelyä kylpyhuonekalusteissa. Tanskalainen Dansani on yksi Euroopan johtavista kylpyhuonekalusteiden valmistajista.


Material main: MDF board
Material secondary: Melamine
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

All BIM objects are real products from real manufacturers confirmed and approved